HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, Ivory
Image of RAYFSQFI Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, Ivory

Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAYFSQFI

Residential Grade, Motor Speed Control, Toggle Type, Single-Pole, 15A 120V AC

  • Residential Grade
  • Motor Speed Control
  • Toggle Type
  • Single Pole

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAYFSQFI

Color

Ivory

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

Number of Gang(s)

1-Gang

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Fan Speed Controls
  • Termination - Single Pole or Three Way

Style

Toggle Fan Control

Type

Fan Control

UPC

883778116971

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.5 A

Current Amperage Description

1.5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

180 W

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

6