HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Control, V ACancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, Black
Image of APD2001BK1 Switches and Lighting Control, V ACancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, Black
Image of APD2001BK1 Switches and Lighting Control, V ACancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, Black
Image of APD2001BK1 Switches and Lighting Control, V ACancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, Black
Discontinued

Switches and Lighting Control, V ACancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: APD2001BK1

Switches and Lighting Control, V ACancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC,Black

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • V ACancySensors
  • Passive Infrared
  • Dimming Wall Switch
  • 1-Relay

General

Catalog Number

APD2001BK1

Color

Black

Series

Dimming Controls

Type

Manual

UPC

783585427119

Dimensions

Weight

0.35 lb

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10