HUBBELL WIRING DEVICE-KELLEMS
Image of ADD2001W1 Switches and Lighting Control, Wall Switch Occupancy Sensor, Dual Technology, 0-10V Dimming, Manual On, 1-Relay, 120/277VAC, White
Image of ADD2001W1 Switches and Lighting Control, Wall Switch Occupancy Sensor, Dual Technology, 0-10V Dimming, Manual On, 1-Relay, 120/277VAC, White

Switches and Lighting Control, Wall Switch Occupancy Sensor, Dual Technology, 0-10V Dimming, Manual On, 1-Relay, 120/277VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ADD2001W1

Switches and Lighting Control, Wall Switch Occupancy Sensor, Dual Technology, 0-10V Dimming, Manual On ,1-Relay, 120/277VAC,White

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Dual technology sensing combines the individual advantages of passive infrared and ultrasonic detection
  • Built in photocell with manual super saver mode for daylight harvesting
  • Impact resistant hard lens is standard and color matched to the switch
  • 0-10V Dimming with compatible IEC 60929 standard compliant ballasts/LED drivers

Product details

General

Catalog Number

ADD2001W1

Color

White

EU RoHS Indicator

Contact Manufacturer

Operation

Manual On/Auto Off

Type

Dual Tech with 0-10V Dimming

UPC

783585427904

Electrical Ratings

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10