
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SSB1
Catalog Number
SSB1
Color
Clear
EU RoHS Indicator
Horsepower - Maximum
1.5
Item Type
Panel Mount and Bat Handle Switch
Mounting Method
Panel Mount
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Series
Silicone Boot
Specifications
Body Material - Silicone Rubber
UPC
783585829951
Weight
0.1 lb
Connectivity
Screw Terminals
EU RoHS Indicator
Industry Standard(s)
UL Listed
Horsepower - Maximum
1.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Mounting Method
Panel Mount
Carton Quantity
10