HUBBELL WIRING DEVICE-KELLEMS
Image of DHADC Switches and Lighting Controls, Daylight Control, Dimming Ballasts, 0-10 Volt
Image of DHADC Switches and Lighting Controls, Daylight Control, Dimming Ballasts, 0-10 Volt
Buy America(n) Qualified

Switches and Lighting Controls, Daylight Control, Dimming Ballasts, 0-10 Volt

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DHADC

Switches and Lighting Controls, Daylight Control, Dimming Ballasts, 0-10 Volt

  • 0-10V DC, Single zone continuous automatic dimming control
  • Light-sensitivity range of 0–500 foot-candles
  • Selectable 3- or 8-second dimming rate

Product details

General

Application

For use with 0-10V DC dimming ballasts.

Catalog Number

DHADC

Color

White

EU RoHS Indicator

No

Series

Indoor

Style

Photocell

UPC

783585158532

Electrical Ratings

Voltage Rating

0-10 VDC

Voltage Rating Description

0-10V DC

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)