HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, With LED, Light Almond, 2
Image of DSM30LA1P Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, With LED, Light Almond, 2

Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, With LED, Light Almond, 2

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSM30LA1P

Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, With LED,Light Almond, 2

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

With LED Pilot Light

General

Catalog Number

DSM30LA1P

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

Switches

Style

1 Button

Type

Low Voltage

UPC

783585427508

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10