HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, With LED, White
Image of DSM30W1P Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, With LED, White
Image of DSM30W1P Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, With LED, White
Image of DSM30W1P Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, With LED, White
Discontinued

Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, With LED, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSM30W1P

Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, With LED,White

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

With LED Pilot Light

General

Catalog Number

DSM30W1P

Color

White

Product Family

Switches

Style

1 Button

Type

Low Voltage

UPC

783585427515

Dimensions

Weight

0.2 lb

Logistics

Carton Quantity

50