HUBBELL WIRING DEVICE-KELLEMS
Image of RDVCL153PLA Dimmer, Rotary,1P & 3 Way, CFL & LED Loads, Light Almond
Image of RDVCL153PLA Dimmer, Rotary,1P & 3 Way, CFL & LED Loads, Light Almond
play
Tradeselect Devices

Dimmer, Rotary,1P & 3 Way, CFL & LED Loads, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RDVCL153PLA

Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, Light Almond

  • Optimum CFL and LED Control
  • Low End Adjustment for Fine Tuning
  • Decorator and Traditional Toggle Styling Available

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RDVCL153PLA

Color

Light Almond

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

Material - Mounting Hardware

Screws and Wire connectors included

Number of Gang(s)

1-Gang

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Decorator Dimmer
  • Termination - Single Pole/Three Way

Style

Rocker Dimmer

Type

LED/CFL

UPC

883778304538

Dimensions

Depth

1.3 in

Height

4.1 in

Weight

0.35 lb

Width

2.2 in

Electrical Ratings

Amperage Rating

1.25 A

Current Amperage Description

1.25 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

150 W

Conductor Related

Number Of Poles

Single Pole / 3-Way

Certifications And Compliance

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

6