HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, Dimmer, Toggle, Three Way, 600W 120V AC, Ivory
Image of RAY603PI Switches and Lighting Controls, Dimmer, Toggle, Three Way, 600W 120V AC, Ivory
Discontinued

Switches and Lighting Controls, Dimmer, Toggle, Three Way, 600W 120V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAY603PI

Switches and Lighting Controls, Dimmer, Toggle, Three Way, 600W 120V AC, Ivory

  • No Neutral Required
  • Low End Adjustment for Fine Tuning
  • Traditional Toggle Styling Available

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAY603PI

Color

Ivory

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Toggle Preset Dimmers
  • Termination - Three Way

Style

Toggle Dimmer

Type

Incandescent

UPC

883778116858

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

5 A

Current Amperage Description

5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

600 W

Conductor Related

Number Of Poles

3-Way

Certifications And Compliance

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

6