HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, H-Moss System, Additional Switching Capacity, Add-A-Relay, 120/277V AC
Image of AAR Switches and Lighting Controls, H-Moss System, Additional Switching Capacity, Add-A-Relay, 120/277V AC
Image of AAR Switches and Lighting Controls, H-Moss System, Additional Switching Capacity, Add-A-Relay, 120/277V AC

Switches and Lighting Controls, H-Moss System, Additional Switching Capacity, Add-A-Relay, 120/277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AAR

Switches and Lighting Controls, H-Moss System, Additional Switching Capacity, Add-A-Relay, 120/277V AC

  • The AAR contains an internal relay for control of an external lighting load
  • Zero Arc Point Switching Minimizes relay contact
  • Easily mounts inside or outside a junction box or inside a fluorescent fixture ballast cavity.
  • Plenum rated

Add-a-Relay

General

Catalog Number

AAR

Color

Black

Control Output

Relay Contacts

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Accessories

Load Capacity

Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts230V Ballast- 0 to 3680 Watts277V Ballast- 0 to 5540 Watts347V Ballast- 0 to 5205 Watts

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Electrical - Load Capacity - Incandescent-0 to 1800 watts, 120V Ballast- 0 to 2400 watts, 230V Ballast- 0 to 3680 watts, 277V Ballast- 0 to 5540 watts, 347V Ballast- 0 to 5205 watts
  • Electrical - Power Input - 24V DC nominal, 33mA from Hubbell CU series control unit
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C), 0% to 90% non condensing relative humidity
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 90% non condensing relative humidity

Product Family

Dual;Ultrasonic;Passive Infrared

Specifications

  • Dimensions - 3.69"L x 2.33"W x 1.36"H
  • Housing - Flame retardant UL 94-5V thermoplastic

Style

Relays

Type

Accessories

UPC

783585392653

Dimensions

Dimensions

3.69 in x 2.33 in x 1.36 in

Height

1.36 in

Length

3.69 in

Weight

0.55 lb

Width

2.33 in

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL916

Force Related

Load Capacity

Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts230V Ballast- 0 to 3680 Watts277V Ballast- 0 to 5540 Watts347V Ballast- 0 to 5205 Watts

Operational

Control Output

Relay Contacts

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Electrical - Load Capacity - Incandescent-0 to 1800 watts, 120V Ballast- 0 to 2400 watts, 230V Ballast- 0 to 3680 watts, 277V Ballast- 0 to 5540 watts, 347V Ballast- 0 to 5205 watts
  • Electrical - Power Input - 24V DC nominal, 33mA from Hubbell CU series control unit
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C), 0% to 90% non condensing relative humidity
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 90% non condensing relative humidity

Logistics

Carton Quantity

10