HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, Heavy Duty Construction Series, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC
Image of CS1221IU Switches and Lighting Controls, Heavy Duty Construction Series, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC
Image of CS1221IU Switches and Lighting Controls, Heavy Duty Construction Series, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC
Buy America(n) Qualified

Switches and Lighting Controls, Heavy Duty Construction Series, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS1221IU

Switches and Lighting Controls, Heavy Duty Construction Series, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Ivory, USA

  • Assembled in USA
  • Thread cleaning captive mounting screw
  • Abuse resistant nylon toggle
  • Steel, zinc plated bridge is corrosion resistant

General

Catalog Number

CS1221IU

UPC

783585005102

Dimensions

Weight

0.15 lb

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

10