HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS3RC Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Replacement Cover for 30A

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Replacement Cover for 30A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3RC

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Replacement Cover for 30A

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Reversible interior accomodates top or bottom conduit opening

Product details

General

Application

Labelless (30A)

Catalog Number

HBLDS3RC

EU RoHS Indicator

No

Ingress Protection

IP66

Series

Non-Fused;Fused

Style

Replacement Covers

Type

Accessories

UPC

783585912448

Logistics

Carton Quantity

10

Pallet Quantity

350