HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS6RC Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch Replacement Cover For 60A Gray

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch Replacement Cover For 60A Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6RC

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch Replacement Cover For 60A Gray

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities

General

Application

Labelless (30A)

Catalog Number

HBLDS6RC

EU RoHS Indicator

No

Ingress Protection

IP66

Style

Replacement Covers

Type

Accessories

UPC

783585912455

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

150