HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7832S Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Two Pole, 30A 600V AC, Back and Side Wired Short Toggle
Image of HBL7832S Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Two Pole, 30A 600V AC, Back and Side Wired Short Toggle
play
play
Hubbell 30A Toggle Motor Disconnect

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Two Pole, 30A 600V AC, Back and Side Wired Short Toggle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7832S

Circuit-Lock® Manual Short Toggle Controller/Motor Disconnect Switch, 2-pole 30A 600V AC, Back and Side Wired

  • Thermoset body provides high resistance to electrical arc tracking
  • Strong ON/OFF action with quick-make, slow break operation
  • Optional Side Finger Guards for close wall applications and finger safe environments
  • Four large silver alloy contacts per pole has excellent conductivity with maximum longevity
  • Lubrication-free controller with continued ON/OFF cycling even in harsh, dust and high heat environments

Product details

General

Catalog Number

HBL7832S

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

15

Item Type

Short Toggle

Load Capacity

Inductive

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2 Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Series

Short Toggle

Type

Back & Side Wire

UPC

783585680538

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Wattage

18000 W

Logistics

Carton Quantity

10

Pallet Quantity

3600

Media

Videos

play
Circuit-Lock® Rounded Sloped Top Motor Disconnects
play
Hubbell 30A Toggle Motor Disconnect