Brand: Hubbell Wiring Device-Kellems
Catalog ID: PBSLP
Actuator
Push Buttons
Catalog Number
PBSLP
EU RoHS Indicator
No
Indicator(s) Type
None
Material - Mounting Hardware
Cable Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Series
Accessories
Type
Indicator Labels
UPC
783585610290
Display Size
Full Sized
Weight
0.05 lb
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase
Industry Standard(s)
CSA Certified
Carton Quantity
10