HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, Industrial Grade, Rotary Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Gray
Image of HBL13X33D Switches and Lighting Controls, Industrial Grade, Rotary Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Gray

Switches and Lighting Controls, Industrial Grade, Rotary Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL13X33D

Switches and Lighting Controls, Industrial Grade, Rotary Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Gray

  • Optional Side Guard for close wall applications
  • Clamping plate for secure back or side wiring
  • Thermoset body provides resistance to electrical arc tracking

Rotary Operator

General

Application

Rotary

Catalog Number

HBL13X33D

Enclosure Type

NEMA 4X

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Non-Fused

Specifications

Enclosure Material - Valox

Style

Standard Duty

Type

Disconnect Switches

UPC

783585202730

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Wattage

18000

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Logistics

Carton Quantity

1