
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLACFSNO
Catalog Number
HBLACFSNO
EU RoHS Indicator
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Fused
Style
Auxiliary Contacts
Type
Accessories
UPC
783585155395
Length
3.16 in
Width
2.6 in
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
15