HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Motor Disconnects, Three Pole, 60A 600V AC, Front Wired Terminal Screws
Image of HBL16X63D Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Motor Disconnects, Three Pole, 60A 600V AC, Front Wired Terminal Screws
Image of HBL16X63D Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Motor Disconnects, Three Pole, 60A 600V AC, Front Wired Terminal Screws

Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Motor Disconnects, Three Pole, 60A 600V AC, Front Wired Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL16X63D

Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Motor Disconnects, Three Pole, 60A 600V AC, Front Wired Terminal Screws

  • Front and back wiring with steel screws and copper terminals
  • Recessed wiring wells for finger safe environments
  • Thermoset body withstands high temperatures

Rotary Operator

General

Application

Rotary

Catalog Number

HBL16X63D

Enclosure Type

NEMA 4X

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Non-Fused

Specifications

Handle - Valox

Style

Standard Duty

Type

Disconnect Switches

UPC

783585202785

Dimensions

Display Size

Standard Sized Product

Weight

3.3 lb

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Wattage

36000 W

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Logistics

Carton Quantity

1