HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS3PVFD Switches and Lighting Controls, Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch
Image of HBLDS3PVFD Switches and Lighting Controls, Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch
Image of HBLDS3PVFD Switches and Lighting Controls, Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch
Image of HBLDS3PVFD Switches and Lighting Controls, Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch

Switches and Lighting Controls, Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3PVFD

Switches and Lighting Controls, Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, , LED Illumination, Screw Terminals, Gray, NEMA

Hubbell’s new 30A Circuit-Lock Disconnect with integral phase indication LEDs redefines the benchmark for safety by providing insight into the enclosure while in use. Six highly visible LEDs (3 line side/3 load side) display the electrical status of the switch by phase. This voltage detection feature significantly improves existing safety and maintenance procedures by visually providing critical information, such as a welded contact or dropped phase, to personnel prior to removing the enclosure cover. With an ever-growing focus on safety improvements, Hubbell inSIGHT TM disconnects provide a difference you literally can see. Factory installed early break auxiliary contact included for use with VFDs.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • LEDs provide secondary means of visual confirmation of make/break on all phases
  • Cover cannot be removed with switch in the “ON” position
  • Verification of opening of load side contacts
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements

Product details

General

Application

LED Indicators / Labelless

Catalog Number

HBLDS3PVFD

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

No

Mounting Method

External fully adjustable feet

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Non-Fused

Size

8.5 in x 6 in x 4.12 in

Style

inSIGHT

Type

Disconnect Switches

UPC

783585714271

Dimensions

Dimensions

8.5 in x 6 in x 4.12 in

Height

4.12 in

Length

8.5 in

Width

6 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10