
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAPSPP2NA
Application
Accessories
Catalog Number
SNAPSPP2NA
Color
Clear
EU RoHS Indicator
Yes
Item Type
SNAPConnect® Switch Pigtailed Connector
Series
SNAPConnect® Series
Style
For Single Pole pilot Light
Type
Pigtailed Connector
UPC
783585186023
Dimensions
6.5 in x 1.39 in x 0.84 in
Height
0.84 in
Length
6.5 in
Width
1.39 in
Wire Size
#12 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Carton Quantity
20