
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAP3W1NA
SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.
Application
Accessories
Catalog Number
SNAP3W1NA
Color
Clear
EU RoHS Indicator
Yes
Item Type
SNAPConnect® Switch Pigtailed Connector
Series
SNAPConnect® Series
Style
For Three Way General Purpose and Illuminated
Type
Pigtailed Connector
UPC
783585189970
Dimensions
6.5 in x 1.39 in x 0.84 in
Height
0.84 in
Length
6.5 in
Width
1.39 in
Wire Size
#12 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
20
Pallet Quantity
10000