HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, Occupancy Sensor, Passive Infrared, 120-347 VAC, Ceiling Mounted, 1500 Square Feet
Image of LVPR1500R Switches and Lighting Controls, Occupancy Sensor, Passive Infrared, 120-347 VAC, Ceiling Mounted, 1500 Square Feet
Discontinued

Switches and Lighting Controls, Occupancy Sensor, Passive Infrared, 120-347 VAC, Ceiling Mounted, 1500 Square Feet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LVPR1500R

Switches and Lighting Controls, Occupancy Sensor, Passive Infrared, 120-347 VAC, Ceiling Mounted, 1500 Square Feet

  • Coverage 1500 sq. ft. (360°), line voltage sensor
  • Long range major motion detection in a compact low profile housing
  • Voltage 120-347V AC with photocell
  • Self-contained power supply with high load relay
  • Directly mounts to 4" octagon boxes, 2.125" deep
  • White ABS enclosure
  • Red LED indicates passive infrared detection

Standard Product

General

Application

Compatible with most LED and CFL

Catalog Number

LVPR1500R

Color

White

Control Output

Input Voltage

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

PIR= Red LED

Item Type

Low Profile Line Voltage Ceiling Sensors

Load Capacity

Incandescent- 800 Watts120V Ballast- 1000 Watts277V Ballast- 1800 Watts347V Ballast- 2200 Watts

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw Mounting

Mounting Type

Ceiling Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Controls - Ambient Light - 1 to 1000 foot candles
  • Controls - Sensitivity - Manual, 0 to 100%
  • Controls - Time Delay - Manual 30 seconds to 30 minutes
  • Electrical - Load Rating - 800W Incandescent and 1000W Fluorescent @120V AC, 1800W Fluorescent @277V AC, 2200W Fluorescent @ 347V AC
  • Electrical - Power Supply - 120-347V AC, 50/60Hz Single Phase
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F (11°C) per hour
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 95% non-condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Photocell

Yes

Series

Passive Infrared

Specifications

  • Dimensions - 4.5"D x 3.4"H
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 8 to 12 feet

Style

Line Voltage

Type

Sensors

UPC

783585181271

Dimensions

Diameter

4.5 in

Height

3.4 in

Mounting Height

8-12 ft

Electrical Ratings

Frequency Rating

50/60 Hz

Sensitivity

Adaptive 0 to 100%

Supply Voltage

120-347V AC, 50/60Hz

Voltage Rating

120-347 VAC

Voltage Rating Description

120/347V AC

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed To UL244A

Force Related

Load Capacity

Incandescent- 800 Watts120V Ballast- 1000 Watts277V Ballast- 1800 Watts347V Ballast- 2200 Watts

Operational

Control Output

Input Voltage

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Controls - Ambient Light - 1 to 1000 foot candles
  • Controls - Sensitivity - Manual, 0 to 100%
  • Controls - Time Delay - Manual 30 seconds to 30 minutes
  • Electrical - Load Rating - 800W Incandescent and 1000W Fluorescent @120V AC, 1800W Fluorescent @277V AC, 2200W Fluorescent @ 347V AC
  • Electrical - Power Supply - 120-347V AC, 50/60Hz Single Phase
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F (11°C) per hour
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 95% non-condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Logistics

Carton Quantity

10