HUBBELL WIRING DEVICE-KELLEMS
Image of HMHBSA Switches and Lighting Controls, Occupancy Sensors, Adapter Bracket, High Bay Fluorescent Fixture
Image of HMHBSA Switches and Lighting Controls, Occupancy Sensors, Adapter Bracket, High Bay Fluorescent Fixture

Switches and Lighting Controls, Occupancy Sensors, Adapter Bracket, High Bay Fluorescent Fixture

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMHBSA

Switches and Lighting Controls, Occupancy Sensors, Adapter Bracket, High Bay Fluorescent Fixture

Mounting extension adapter

Product details

General

Application

Area and Aisle Coverage

Catalog Number

HMHBSA

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Humidity

0% to 95% non-condensing relative humidity

Item Type

Mounting extension adapter

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Environment - Moisture Resistance - IP65 Suitability
  • Environment - Operating temperature - -40°F to 149°F (-40°C to 65°C)
  • Environment - Relative humidity - 0% to 95%

Series

High/Low Bay

Specifications

Casing - High-impact injection-molded thermoplastic

Style

High/Low Bay Extension

Type

Accessories

UPC

783585158525

Electrical Ratings

Voltage Rating

  • 120-347 VAC
  • 208/240 VAC
  • 480 VAC
  • 24 VDC

Voltage Rating Description

120/347V AC;208/240V AC;480V AC;24V DC

Certifications And Compliance

Industry Standard(s)

cULus Listed