

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HMHBSA
High Bay Mounting Extension
Application
Area and Aisle Coverage
Catalog Number
HMHBSA
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Mounting extension adapter
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Performance
Product Family
High/Low Bay
Specifications
Casing - High-impact injection-molded thermoplastic
Style
High/Low Bay Extension
Type
Accessories
UPC
783585158525
Weight
0.3 lb
Voltage Rating
Voltage Rating Description
120/347V AC;208/240V AC;480V AC;24V DC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
cULus Listed
Humidity
0% to 95% non-condensing relative humidity
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Performance