


Brand: Hubbell Wiring Device-Kellems
Catalog ID: ATP1500C
Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.
Standard Product
Application
Compatible with most LED and CFL
Catalog Number
ATP1500C
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
PIR= Red LED
Item Type
Low voltage Ceiling Sensors
Load Capacity
Load Is A Function Of The Control Unit
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Screw Mounting
Mounting Type
Ceiling Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Performance
Product Family
Passive Infrared
Specifications
Style
Ceiling Mount
Type
Sensors
UPC
783585392530
Diameter
4.5 in
Height
1.5 in
Mounting Height
8-12 ft
Weight
0.42 lb
Sensitivity
Adaptive 0 to 100%
Supply Voltage
24V DC From Control Unit
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Load Capacity
Load Is A Function Of The Control Unit
Humidity
0% to 95% non-condensing relative humidity
Indicator(s) Type
PIR= Red LED
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Performance
Storage Temperature Range
-20°F to 150°F (-29°C to 65°C)
Carton Quantity
10
Pallet Quantity
840