




Brand: Hubbell Wiring Device-Kellems
Catalog ID: ACIPE
MAXX™ Harsh Environment Sensing Devices are designed to withstand these harsh environments manufactured with cold and heat resistant components. These sensors tolerate extremes of weather and applications. MAXX™ products provide users with methods to reduce energy usage in harsh environments where other commercial grade products can’t.
NEMA 4X Enclosure
Application
For Ceiling Mount Sensors
Catalog Number
ACIPE
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Protective enclosure
Material
Plastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Series
Specifications
Style
NEMA 4X Enclosure
Type
Accessories
UPC
783585158594
Diameter
6.5 in
Height
2.07 in
Weight
0.95 lb
Voltage Rating
Voltage Rating Description
120/277V AC;24V DC;120/347V AC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
NEMA 4X
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Carton Quantity
1