HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, SNAPConnect®, Illuminated Switch Jumper/Tester, For Single Pole
Image of SNAPSWJUMP Switches and Lighting Controls, SNAPConnect®, Illuminated Switch Jumper/Tester, For Single Pole

Switches and Lighting Controls, SNAPConnect®, Illuminated Switch Jumper/Tester, For Single Pole

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAPSWJUMP

Switches and Lighting Controls, SNAPConnect®, Illuminated Switch Jumper/Tester, For Single Pole

  • Allows circuits to be energized before trim out stages
  • Thread cleaning captive mounting screw
  • Automatic self-grounding staple assures continuity to wall box

SNAPConnect®, LED Indicator

General

Application

Accessories

Catalog Number

SNAPSWJUMP

Color

Black

EU RoHS Indicator

No

Indicator(s) Type

Blue LED

Item Type

SNAPConnect® Switch Jumper/Tester

Material

Thermoplastic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect® Connector

Series

SNAPConnect® Series

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic

Style

For Single Pole Circuits

Type

Jumper/Tester

UPC

783585186702

Dimensions

Dimensions

2.48 in x 1.2 in x 1.74 in

Height

1.74 in

Length

2.48 in

Width

1.2 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Indicator(s) Type

Blue LED

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect® Connector

Logistics

Carton Quantity

10