HUBBELL WIRING DEVICE-KELLEMS
Image of CS115 Switches and Lighting Controls, Toggle Switch, Commercial Grade, Single Pole, 15A 120/277V AC, Side Wired, BrownToggle
Image of CS115 Switches and Lighting Controls, Toggle Switch, Commercial Grade, Single Pole, 15A 120/277V AC, Side Wired, BrownToggle
play
Marine Electrical Products

Switches and Lighting Controls, Toggle Switch, Commercial Grade, Single Pole, 15A 120/277V AC, Side Wired, BrownToggle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS115

Switches and Lighting Controls, Toggle Switch, Commercial Grade, Single Pole, 15A 120/277V AC, Side Wired, BrownToggle.

  • Thread cleaning captive mounting screw
  • Abuse resistant nylon toggle
  • Steel, zinc plated bridge is corrosion resistant

Product details

General

Catalog Number

CS115

Color

Brown

EU RoHS Indicator

Yes

Item Type

Single Pole Toggle Switch

Material

Nylon

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

General Purpose

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Gray

Style

Single Pole

Type

Toggle

UPC

783585901008

Dimensions

Dimensions

4.18 in x 1.49 in x 1.83 in

Height

1.83 in

Length

4.18 in

Weight

0.15 lb

Width

1.49 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired Only

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4500

Media

Videos

play
Marine Electrical Products