HUBBELL WIRING DEVICE-KELLEMS
SystemOne, Abandonment Plug, 4" Core Hole, Black Cover
Image of S1FRP4BL SystemOne, Abandonment Plug, 4" Core Hole, Black Cover

SystemOne, Abandonment Plug, 4" Core Hole, Black Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1FRP4BL

Fire-Rated Poke-Through SystemOne Abandonment Non-Metallic Plug, 4" Core Hole

  • Used to Seal 4" Cored Hole when FRPT is Removed
  • Up to 4 Hour Fire-Rating
  • Aluminum Cover with Black Powder Coat Paint

General

Application - For Use On

Carpet/Tile

Catalog Number

S1FRP4BL

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

No Devices

Style

Accessories

UPC

783585371894

Conductor Related

Cable Entry

None

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Number Of Outlets

No Devices