HUBBELL WIRING DEVICE-KELLEMS
Image of S1FRPTJB SystemOne Accessories, Junction Box

SystemOne Accessories, Junction Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1FRPTJB

In Floor Delivery, SystemOne Accessories, Junction Box

  • FRPT Box ships with Blank Cover
  • (1) 3/4" & (1) 1" EMT Connectors Supplied
  • Box Volume- 27 cu.in. (442 cu.cm)

Standard Product

General

Application

Fire-Rated Poke-Through Junction Box

Application - For Use On

Through Floor Fttings

Catalog Number

S1FRPTJB

Color

Metallic

EU RoHS Indicator

No

Item Type

Knockouts

Material

Fabricated

Number Of Outlets

Single Service

Size

Standard Sized Product

Specifications

  • Bottom - Trade size is 3/4 inch
  • Sides - Trade size are 1/2 inch and 3/4 inch
  • Top - Trade size is 1 inch

UPC

783585371856

Dimensions

Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed

Configuration

Knockouts

Number Of Outlets

Single Service

Logistics

Carton Quantity

8

Pallet Quantity

784