HUBBELL WIRING DEVICE-KELLEMS
SystemOne, A\V Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour
Image of S1SFBAV SystemOne, A\V Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour

SystemOne, A\V Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SFBAV

SystemOne Round Flush Floorbox, Galvanized Stamped, 3.5" Min Dept of Pour

  • Supplied with concrete cover and closure plugs
  • Accommodates high-capacity multimedia applications
  • Leveling feet provide before pour adjustability

Preglavanized Galvanized Stamped Steel Box with PVC Riser; Concentric Knock-Outs

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

S1SFBAV

Color

Gray

Construction

Stamped

Cover Shape

Round

EU RoHS Indicator

Knockouts

1) 3/4 in and 1 in Concentric, 1) 1 1/2 in NPT Hub

Material

Composite

Mounting Method

Cast Into Concrete

Series

Flush - S1 Series

Specifications

  • Cubic Inch - 177.5 cu. in.(2909.7 cm3)
  • Min. Depth of Pour - 3.50" (88.9)
  • Power Entries - 3/4", 1" Concentric KO

Sub Brand

Flush Concrete Floor Boxes

Type

Round Box

UPC

783585371665

Dimensions

Dimensions

7.5 in x 9.5 in x 3 in

Height

3 in

Length

7.5 in

Width

9.5 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Knockouts

1) 3/4 in and 1 in Concentric, 1) 1 1/2 in NPT Hub

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

1