HUBBELL WIRING DEVICE-KELLEMS
Image of S1FRPTJB2 SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box
Image of S1FRPTJB2 SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box
Image of S1FRPTJB2 SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box
Image of S1FRPTJB2 SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box
Image of S1FRPTJB2 SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box

SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1FRPTJB2

SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box

Standard Product

Product details

General

Accessory Type

FRPT Fitting Junction Box

Application

4-11/16 JCT Box, With Cover

Application - For Use On

Through Floor Fttings

Catalog Number

S1FRPTJB2

Color

Metallic

Construction

Fabricated

Construction Material - Main

2 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

FRPT Fitting Junction Box

Material

Fabricated

Mounting Type

Screw Mount

Number Of Outlets

Single Service

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

Fire Rated Poke Through Junction Box

UPC

783585590134

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed