HUBBELL WIRING DEVICE-KELLEMS
SystemOne Floor Boxes, 4" Recessed Series, Adandonment Plate, Black
Image of S1R4CFBADMTBK SystemOne Floor Boxes, 4" Recessed Series, Adandonment Plate, Black

SystemOne Floor Boxes, 4" Recessed Series, Adandonment Plate, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4CFBADMTBK

In-Floor Delivery Systems, SystemOne, 4" Recessed Furniture Feed Series, Adandonment Plate, Black

  • Requires CFBS1R4FFCUP
  • Surface Style Cover
  • Steel Construction
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

S1R4CFBADMTBK

Color

Black

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Mounting Method

Mounts to Furniture Feed Adusting Cup

Mounting Type

(2) Screw Mount

Sub Brand

Recessed Concrete Floor Boxes

Type

4" Round Recessed Floor Box Furniture Feed Abandonment Cover

UPC

783585547367

Dimensions

Width

5.53 in

Conductor Related

Cable Entry

None

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL513

Configuration

Mounting Method

Mounts to Furniture Feed Adusting Cup

Logistics

Carton Quantity

10