HUBBELL WIRING DEVICE-KELLEMS
SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Black
Image of S1RPLUG075BLK SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Black

SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1RPLUG075BLK

SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Black

Replacement 3/4" Replacement Plug for Furniture Feed Covers

Standard Product

General

Application

Through Floor Delivery, Replacement Plug

Catalog Number

S1RPLUG075BLK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

N/A

Mounting Type

Mounts to Furniture Feed Cover

Number Of Outlets

None

OEM Brand Name

Hubbell Wiring Device-Kellems

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

Flush Fire Rated Poke Through Components

UPC

783585443638

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

None