HUBBELL WIRING DEVICE-KELLEMS
SystemOne, Sub-Plate, (1) Duplex Opening, (1) StyleLine Decorator Opening, Black
Image of S1SPDUSL SystemOne, Sub-Plate, (1) Duplex Opening, (1) StyleLine Decorator Opening, Black
Buy America(n) Qualified

SystemOne, Sub-Plate, (1) Duplex Opening, (1) StyleLine Decorator Opening, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SPDUSL

In-Floor Delivery Systems, SystemOne, Sub-Plate, (1) Duplex Opening, (1) StyleLine Decorator Opening, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Flush SystemOne Installation

Catalog Number

S1SPDUSL

Color

Black

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) Duplex Opening, (1) StyleLine Decorator Opening

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585371757

Dimensions

Dimensions

5.36 in x 5.36 in x 2.31 in

Height

2.31 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) Duplex Opening, (1) StyleLine Decorator Opening

Logistics

Carton Quantity

5

Pallet Quantity

660