HUBBELL WIRING DEVICE-KELLEMS
SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black
Image of S1SP4X4 SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black
Image of S1SP4X4 SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black
Image of S1SP4X4 SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black
Image of S1SP4X4 SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black
+4
Image of S1SP4X4 SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black
Buy America(n) Qualified

SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SP4X4

In-Floor Delivery Systems, SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Flush SystemOne Installation

Catalog Number

S1SP4X4

Color

Black

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Aluminum

Mounting Method

To Fitting in Floor

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Product Family

SystemOne

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - 4X4 Data and Power
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585371146

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Weight

1.35 lb

Width

5.36 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Logistics

Carton Quantity

1

Pallet Quantity

186