HUBBELL WIRING DEVICE-KELLEMS
SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) SYSTIMAX Openings, Black
Image of S1SP4X4SYS SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) SYSTIMAX Openings, Black

SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) SYSTIMAX Openings, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SP4X4SYS

In-Floor Delivery Systems, SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) SYSTIMAX Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Flush SystemOne Installation

Catalog Number

S1SP4X4SYS

Color

Black

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

(4) 20A, 125V Receptacles, (4) SYSTIMAX Openings

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - SYSTIMAX® 4X4
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585371221

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(4) 20A, 125V Receptacles, (4) SYSTIMAX Openings

Logistics

Carton Quantity

10