HUBBELL WIRING DEVICE-KELLEMS
SystemOne, Sub-Plate, Controlled (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings, Black
Image of S1SP4X4PAC SystemOne, Sub-Plate, Controlled (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings, Black
Image of S1SP4X4PAC SystemOne, Sub-Plate, Controlled (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings, Black

SystemOne, Sub-Plate, Controlled (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SP4X4PAC

In-Floor Delivery Systems, SystemOne, Sub-Plate, Controlled (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Flush SystemOne Installation

Catalog Number

S1SP4X4PAC

Color

Black

Construction

Cast Aluminum

Cover Shape

Round

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Controlled (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings

Product Family

SystemOne

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585545592

Dimensions

Weight

1.3 lb

Certifications And Compliance

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

Controlled (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings