HUBBELL WIRING DEVICE-KELLEMS
SystemOne, Sub-Plate, Dual StyleLine Decorator Openings, Black
Image of S1SP SystemOne, Sub-Plate, Dual StyleLine Decorator Openings, Black

SystemOne, Sub-Plate, Dual StyleLine Decorator Openings, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SP

In-Floor Delivery Systems, SystemOne, Sub-Plate, Dual StyleLine Decorator Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Flush SystemOne Installation

Catalog Number

S1SP

Color

Black

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

To Fitting in Floor

Number Of Outlets

Dual StyleLine Decorator Openings

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Style Line®/GFCI
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585371153

Dimensions

Dimensions

5.36 in x 5.36 in x 2.31 in

Height

2.31 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

Dual StyleLine Decorator Openings

Logistics

Carton Quantity

5

Pallet Quantity

660