HUBBELL WIRING DEVICE-KELLEMS
SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle, Black
Image of S1SPTRAC SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle, Black

SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SPTRAC

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Flush SystemOne Installation

Catalog Number

S1SPTRAC

Color

Black

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Ortronics® TracTack & Power
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585371252

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle

Logistics

Carton Quantity

5