
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPEXT2C
Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle
Application
Flush SystemOne Installation
Catalog Number
S1SPEXT2C
Color
Black
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Item Type
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Controlled Single 20A, 125V Receptacle
Sub Brand
Flush Concrete Floor Boxes
Type
4" Flush
UPC
783585545639
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Controlled Single 20A, 125V Receptacle