
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPORT
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Flush SystemOne Installation
Catalog Number
S1SPORT
Color
Black
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (3) I-Unit Ortronics Series II Modules, Single 20A, 125V Receptacle
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Sub Plate
UPC
783585371238
Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Width
5.36 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (3) I-Unit Ortronics Series II Modules, Single 20A, 125V Receptacle
Carton Quantity
5