



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLML2825L
Catalog Number
HBLML2825L
Performance
Product Family
Portable work Light
Specifications
Type
LED Maintenance Worklights
UPC
783585467382
Weight
6.85 lb
Current / Amperage Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Industry Standard(s)
Performance
Carton Quantity
4