HUBBELL WIRING DEVICE-KELLEMS
Image of HBL123SJ100PS Temporary Lighting, 12/3 100' SJTW Str Blade Light String
Image of HBL123SJ100PS Temporary Lighting, 12/3 100' SJTW Str Blade Light String
play
Temporary Industrial Lighting

Temporary Lighting, 12/3 100' SJTW Str Blade Light String

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL123SJ100PS

Temporary Lighting Products, 12/3 100' SJTW Straight Blade Light String, With Plastic Guards, 10 Fixtures

  • 12/3 100' SJTW Straight Blade Light String
  • With Plastic Guards
  • 10 Fixtures

General

Catalog Number

HBL123SJ100PS

Performance

  • Electrical - Max Watts per Fixture - 150
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 100 ft.
  • Mechanical - Cord Type - 12/3 STJW
  • Mechanical - Number of fixtures - 10

Product Family

Stringer Lights

Specifications

  • Guard Material - Pre-A.* Plastic
  • Plug Type - NEMA 5-15P
  • Weight - 18 lbs

Type

  • Straight Blade Light String
  • Plastic Guards

UPC

783585528243

Dimensions

Weight

19.6 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Max Watts per Fixture - 150
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 100 ft.
  • Mechanical - Cord Type - 12/3 STJW
  • Mechanical - Number of fixtures - 10

Logistics

Carton Quantity

1