HUBBELL WIRING DEVICE-KELLEMS
Image of HBL123SJ100PT Temporary Lighting Products, 12/3 100' SJTW, Twist-Lock® Light String, With Plastic Guard, 10 Fixtures

Temporary Lighting Products, 12/3 100' SJTW, Twist-Lock® Light String, With Plastic Guard, 10 Fixtures

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL123SJ100PT

Temporary Lighting Products, 12/3 100' SJTW, Twist-Lock® Light String, With Plastic Guard, 10 Fixtures

  • 12/3 100' SJTWWith Plastic Guard
  • 10 Fixtures

Product details

General

Catalog Number

HBL123SJ100PT

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Max Watts per Fixture - 150
  • Electrical - Rating - 20A 125V
  • Mechanical - Cord Length - 100 ft.
  • Mechanical - Cord Type - 12/3 STW
  • Mechanical - Number of fixtures - 10

Series

Stringer Lights

Specifications

  • Guard Material - Pre-A.* Plastic
  • Plug Type - Twist-Lock® L5-20P
  • Weight - 20 lbs

Type

  • Twist-Lock® Light String
  • Plastic Guards

UPC

783585528199

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Media

Videos