HUBBELL WIRING DEVICE-KELLEMS
Temporary Lighting Products, 28W Light String, With In-Line Switch, 2928 Lumen Output
Image of HBLLS2834 Temporary Lighting Products, 28W Light String, With In-Line Switch, 2928 Lumen Output
Image of HBLLS2834 Temporary Lighting Products, 28W Light String, With In-Line Switch, 2928 Lumen Output
play
Temporary Industrial Lighting
Discontinued

Temporary Lighting Products, 28W Light String, With In-Line Switch, 2928 Lumen Output

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLLS2834

Temporary Lighting Products, 28W Light String, With In-Line Switch, 2928 Lumen Output

  • Inline on/off switch for ease of operation
  • Extra durable polycarbonate outer tube
  • Diffuser protects user's eyes from bright light

General

Catalog Number

HBLLS2834

Performance

  • Electrical - Lamp Life - 50000
  • Electrical - Light Angle Degree - 130
  • Electrical - Light Color - 4700-5200 K
  • Electrical - Lumen Output - 2928
  • Electrical - Rating - 15A 125V
  • Electrical - Watts - 28
  • Mechanical - Cord Length - 6 ft.
  • Mechanical - Cord Type - 16 AWG SJTOW

Series

Stringer Lights

Specifications

  • Length - 34.25
  • Light Type - LED
  • Plug Type - NEMA 5-15P
  • Width - 2.625

Type

LED Stringer Lights

UPC

783585467283

Dimensions

Weight

3 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Lamp Life - 50000
  • Electrical - Light Angle Degree - 130
  • Electrical - Light Color - 4700-5200 K
  • Electrical - Lumen Output - 2928
  • Electrical - Rating - 15A 125V
  • Electrical - Watts - 28
  • Mechanical - Cord Length - 6 ft.
  • Mechanical - Cord Type - 16 AWG SJTOW