HUBBELL WIRING DEVICE-KELLEMS
Temporary Lighting Products, 400W High Bay Light, 29, 000 Lumen Output
Image of HBLMHHB400 Temporary Lighting Products, 400W High Bay Light, 29, 000 Lumen Output

Temporary Lighting Products, 400W High Bay Light, 29, 000 Lumen Output

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMHHB400

Temporary Lighting Products, 400W High Bay Light, 29, 000 Lumen Output

  • Compact size for easy handling
  • Durable formed and welded wire guard
  • Hook with mounting feature mounts in seconds

General

Catalog Number

HBLMHHB400

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Lumen Output - 29000
  • Electrical - Rating - 15A 125V
  • Electrical - Watts - 400
  • Mechanical - Cord Length - 3 ft.

Series

High Bay Light

Specifications

  • Ballast - Multi tap
  • Lamp - Type P-Pulse Start, O-rated
  • Light Type - Halide

Type

Metal Halide and LED Lights

UPC

783585528175

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Operational

Performance

  • Electrical - Lumen Output - 29000
  • Electrical - Rating - 15A 125V
  • Electrical - Watts - 400
  • Mechanical - Cord Length - 3 ft.

Logistics

Carton Quantity

1