HUBBELL WIRING DEVICE-KELLEMS
Image of HBLMH1000 Temporary Lighting Products, 5-10', 1000W, 110, 000 Lumen Output Metal Halide Cart Light
Image of HBLMH1000 Temporary Lighting Products, 5-10', 1000W, 110, 000 Lumen Output Metal Halide Cart Light
play
Temporary Industrial Lighting

Temporary Lighting Products, 5-10', 1000W, 110, 000 Lumen Output Metal Halide Cart Light

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMH1000

Temporary Lighting Products, 5-10', 1000W, 110, 000 Lumen Output Metal Halide Cart Light

  • Ballast is detachable and portable
  • Frame made of 12 gauge steel tube providing impact resistance while in use and for transporting
  • Heavy duty telescoping mast

Product details

General

Catalog Number

HBLMH1000

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Cool down time - 5-15 minutes
  • Electrical - Lamp Life - 10,000 hrs
  • Electrical - Lumen Output - 110000
  • Electrical - Rating - 15A 125V
  • Electrical - Warm-up time - 4-5 minutes
  • Electrical - Watts - 1000

Series

Cart Light

Specifications

  • Ballast - Portable/Detachable
  • Height Range - 5-10 ft.
  • Light Type - Halide
  • Weight - 120 lbs

Type

Metal Halide and LED Lights

UPC

783585528151

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Media

Videos

play
Temporary Industrial Lighting