HUBBELL WIRING DEVICE-KELLEMS
Temporary Lighting Products, 6-12', 2000W, 220, 000 Lumen Output Metal Halide Cart Light
Image of HBLMH2000 Temporary Lighting Products, 6-12', 2000W, 220, 000 Lumen Output Metal Halide Cart Light
Image of HBLMH2000 Temporary Lighting Products, 6-12', 2000W, 220, 000 Lumen Output Metal Halide Cart Light
play
Temporary Industrial Lighting
Discontinued

Temporary Lighting Products, 6-12', 2000W, 220, 000 Lumen Output Metal Halide Cart Light

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMH2000

Temporary Lighting Products, 6-12', 2000W, 220, 000 Lumen Output Metal Halide Cart Light

  • 2 lights providing double the lumen output
  • Frame made of 12 gauge steel tube providing impact resistance while in use and for transporting
  • Heavy duty telescoping mast which is raised and lowered by self-breaking winch

General

Catalog Number

HBLMH2000

EU RoHS Indicator

Performance

  • Electrical - Cool down time - 5-15 minutes
  • Electrical - Lamp Life - 10,000 hrs
  • Electrical - Lumen Output - 220000
  • Electrical - Rating - 15A 125V
  • Electrical - Warm-up time - 4-5 minutes
  • Electrical - Watts - 2000

Series

Cart Light

Specifications

  • Ballast - Fixed
  • Height Range - 6-12 ft.
  • Light Type - Halide
  • Weight - 196 lbs

Type

Metal Halide and LED Lights

UPC

783585528168

Dimensions

Weight

262 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Cool down time - 5-15 minutes
  • Electrical - Lamp Life - 10,000 hrs
  • Electrical - Lumen Output - 220000
  • Electrical - Rating - 15A 125V
  • Electrical - Warm-up time - 4-5 minutes
  • Electrical - Watts - 2000