HUBBELL WIRING DEVICE-KELLEMS
Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 13W, 825 Lumen Output
Image of HBLWT6012V Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 13W, 825 Lumen Output
Image of HBLWT6012V Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 13W, 825 Lumen Output
play
Temporary Industrial Lighting
Image of HBLWT6012V Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 13W, 825 Lumen Output
Discontinued

Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 13W, 825 Lumen Output

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWT6012V

Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 13W, 825 Lumen Output

  • Equal to a 75-watt light bulb, the STUBBY II fluorescent light is watertight (not submersible), compact and durable
  • A reflector inside the outer tube directs maximum light to the work surface
  • The on-off switch located under the handle end cap is protected from dirt and moisture

General

Catalog Number

HBLWT6012V

Performance

  • Electrical - Inline Transformer - 12V
  • Electrical - Lamp Life - 10,000 hours
  • Electrical - Light Color - 5000 K
  • Electrical - Lumen Output - 825
  • Electrical - Wattage - 13
  • Environmental - Watertight - Yes
  • Mechanical - Cord Length - 60 ft.
  • Mechanical - Cord Type - 18/2 SJTOW

Product Family

Portable work Light

Specifications

  • Length - 11
  • Light Type - Fluorescent
  • Plug Type - NEMA 5-15P
  • Width - 1.75

Type

Hazardous Location Lights

UPC

783585467337

Dimensions

Weight

8.8 lb

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Inline Transformer - 12V
  • Electrical - Lamp Life - 10,000 hours
  • Electrical - Light Color - 5000 K
  • Electrical - Lumen Output - 825
  • Electrical - Wattage - 13
  • Environmental - Watertight - Yes
  • Mechanical - Cord Length - 60 ft.
  • Mechanical - Cord Type - 18/2 SJTOW